45° bend 110 FS

Item no. 7000634 | EAN 4012196818594

7000634 / RB 45 110 FS
100 mm
Steel
Strip galvanized
zinc
Product description
Product description
45° bend, horizontal, for all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 2,5292 kg CO2e / 1 Piece
Colour zinc
Connector version Supplied connectors
Dimension 110x100
Dimension B 100 mm
Dimension R 50 mm
Height 110 mm
Height 4 in
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanized
Type of connector, cable support system Screwed
Wide-span version no
Width 4 in
Width 100 mm
All types

All types

Types Width Material Surface Colour Item no.
RB 45 110 FS 100 mm Steel Strip galvanized zinc 7000634
Accessories

Mounting accessories

Products Types Item no.
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
Downloads

Download

EU declaration of conformity RB 45 110 FS / 7000634 , 0.10MB , pdf
Download

Download

RB 45 110 FS / 7000634
Download