Mounting systems for flat-roof systems

As with the system for sloping roofs, the Magic PV solution for flat roofs uses the Magic technology for fitting without screws or tools as well as the universal clamp for easy fitting of all commercially available PV modules. In addition, the UniBase ballast system provides variable weighing down of the overall system by using rectangular blocks – even at any time after the installation. The UniBase system can be combined with other products as required, for example with the adapter for mesh cable trays, type 165 MBG HGRM.

Especially practical: The products for flat- and pitched-roof systems can be combined.

 

Product highlights

Universal stand ballasting, blocks up to 10 cm

  • Low weight in direct comparison to a TrayFix block
  • Components can be stacked on top of each other
  • Simple alignment through subsequent weighting
  • Mounting without tools for different types of adapters
  • Recyclable material
  • Can be ballasted with standard paving stones 200 x 100 mm (to be purchased locally)
  • One UniBase for different applications, such as substructures,
    cable routing, mounting rails and much more.
  • 2 variants available in the heights 60 and 100 mm

Short support for flat-roof systems

  • Installation on the mounting rail without tools
  • Continuous adjustment options in every installation position
  • Auxiliary bracket for mounting the solar module
  • Horizontal slot for the universal clamp as a standard fastening or vertical slot if a single mounting foot is also used as an intermediate support
  • An intermediate support for each panel is possible, if required
  • Compatible with all module sizes thanks to the angled joint head
  • Long service life thanks to the high-quality surface coatings
 

Support profile adapter for universal stand

  • Toolless mounting of adapter with the UniBase
  • Toolless mounting of the mounting rail with the adapter
  • Integrated anti-slip support surface
  • Toolless dismantling of mounting profile
  • Simple alignment of the mounting profile

Support profile for flat- and pitched-roof systems

  • Plain version for all roofs without specific aesthetic requirements
  • Double-sided 10 mm-wide grooves, e.g. for sliding nuts, universal and/or earthing clamps
  • Other lateral grooves, e.g. for straight and/or cross-connectors
 

Building protection mat

  • Additional protection for the roof surface
  • Reduces the mechanical effects on the roof surface
  • Avoids any leaks that may occur due to incompatible plastics
  • Suitable for increasing the coefficient of friction if, for example, the roof foil requires this, 2 variants available with or without aluminium lamination

Wind protection panel for flat-roof systems

  • Mitigation of the effects of local wind loads, insofar as structural conditions require this (example: use with flat-roof systems facing south)
  • Easy pre-mounting by simply pushing into the fastening straps on the STL long supports
  • Flexible fastening options with generous slots on the STL long supports using FKS flat-head screws, which are to be ordered separately
 

Universal clamp for flat- and pitched-roof systems

  • Plain version for optimal combination with plain support profile
  • Clamping range for module fastening from 30 to 50 mm
  • Can be rotated by 90° after engaging in the mounting rail groove
  • Can be used as an intermediate or end clamp
  • Specific geometry at the corners of the upper part for equipotential bonding to the solar module
  • Plastic housing guides the upper part and prevents it from twisting incorrectly during mounting
  • The upper part remains in its upper position until the solar module is fixed in place
  • Can be clicked onto the provided mounting feet (flat-roof system) and into the mounting rail groove (pitched-roof system)
  • Plastic housing functions as a support surface to position the panels correctly
  • Long service life thanks to the use of high-quality stainless steel
 
 

You might also find this interesting