Construct for cable support systems AutoCAD plug-in
AutoCAD-Plugin
The completely new tool for professional users. The new AutoCAD plug-in is available in various languages and offers a wealth of benefits:
- Simple installation
- Parts list with additional materials
- Invitations to tender can be exported
- Simplified operation
- Improved component depiction
- Cable filling integrated
With the free plug-in for AutoCAD, it is possible to integrate 3D models of OBO cable sections and mounting materials simply into existing drawings. Created components can also be viewed on computers on which OBO Construct KTS CAD is not installed. This means that it is easy to exchange drawings including the created components easily and to process them further. Users can generate a clear parts list at any time, containing all the OBO components used.
System requirements:
- AutoCAD Version 2013 or higher as well as vertical products from Version 2016. (LT versions are not supported.)
- Windows 7 or higher
Available for the versions
- AutoCADĀ© 2020
- AutoCADĀ© 2021
- AutoCADĀ© 2022