Wiring trunking, type LKV N 75037

Item no. 6178422 | EAN 4012196013319

6178422 / LKV N 75037
2000 mm
37.5 mm
75 mm
Base perforation
Stone grey; RAL 7030
Product description
Product description
Wiring duct according to DIN EN 50085-2-3, incl. cover and base perforation, for horizontal and vertical routing of electrical cables in the switchgear cabinet. Designed as a DIN duct. Retainers are broken out without tools. The flush-floor routing of cables is possible through predetermined break points. Tapering in the side slots prevents the cables from falling out. Tested to DIN EN 50085-2-3. Special lengths on request.
  • Underwriters Laboratories Inc., USA + CSA, Canada
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 1,4931 kg CO2e / 1 Meter
Colour Stone grey; RAL 7030
Dimension 75x37,5x2000
Fastening type Base perforation
Flexible no
Halogen-free no
Height 75 mm
Length 2000 mm
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Self-extinguishing yes
Side wall version Slotted
Slot spacing 12,5 mm
Slot width 5 mm
Usable cross-section 21,64 cm²
Width 37,5 mm
With cover yes
All types

All types

Types Length Width Height Fastening type Colour Item no.
LKV N 75037 2000 mm 37.5 mm 75 mm Base perforation Stone grey; RAL 7030 6178422
Accessories

System accessories

Products Types Item no.
Wire retainer for type LK4 and LK4 N Wire retainer for type LK4 and LK4 N LK4 H 6178092
Wire retainer for type LKV and LKV N Wire retainer for type LKV and LKV N LKV H 6178349
Cover LKV D 37 Cover LKV D 37 LKV D 37 6178506

Mounting accessories

Products Types Item no.
Spreading rivet, KSN 1 Spreading rivet, KSN 1 KSN1 6178520
Body-bound rivet, KSN 22 Body-bound rivet, KSN 22 KSN22 6178525
Plastic rivet tool KNW1 Plastic rivet tool KNW1 KNW1 6178527
Plastic rivet tool KNW2 Plastic rivet tool KNW2 KNW2 6178529
Release pliers Release pliers AKZ2 6178533
Spacer Spacer AH1 6178540
Spacer Spacer AH2 6178542
Downloads

Download
Download

Download

EU declaration of conformity LKV N 75037 / 6178422 , 0.10MB , pdf
Download

LKV N 75037 / 6178422
Download