Wiring trunking, type LK4 40080

Item no. 6178016 | EAN 4012196000777

6178016 / LK4 40080
2000 mm
80 mm
40 mm
Base perforation
Stone grey; RAL 7030
Product description
Product description
Wiring duct, incl. cover and base perforation, for horizontal and vertical routing of electrical cables in the switchgear cabinet. Designed as a metric duct. The nominal dimension of the system size corresponds to the internal dimension of the duct. Retainers are broken out without tools. The flush-floor routing of cables is possible through predetermined break points. Tested to DIN EN 50085-2-3. Special lengths on request.
  • Underwriters Laboratories Inc., USA + CSA, Canada
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 1,689 kg CO2e / 1 Meter
Colour Stone grey; RAL 7030
Creepage current-resistant yes
Dimension 40x80x2000
Fastening type Base perforation
Flexible no
Halogen-free no
Height 40 mm
Length 2000 mm
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Self-extinguishing yes
Side wall version Slotted
Slot spacing 10 mm
Slot width 4 mm
Usable cross-section 30,47 cm²
Width 80 mm
With cover yes
All types

All types

Types Length Width Height Fastening type Colour Item no.
LK4 40080 2000 mm 80 mm 40 mm Base perforation Stone grey; RAL 7030 6178016
Accessories

System accessories

Products Types Item no.
Wire retainer for type LK4 and LK4 N Wire retainer for type LK4 and LK4 N LK4 H 6178092
Cover LK4 D 80 Cover LK4 D 80 LK4 D 80 6178488

Mounting accessories

Products Types Item no.
Spreading rivet, KSN 1 Spreading rivet, KSN 1 KSN1 6178520
Body-bound rivet, KSN 22 Body-bound rivet, KSN 22 KSN22 6178525
Plastic rivet tool KNW1 Plastic rivet tool KNW1 KNW1 6178527
Plastic rivet tool KNW2 Plastic rivet tool KNW2 KNW2 6178529
Release pliers Release pliers AKZ2 6178533
Spacer Spacer AH1 6178540
Spacer Spacer AH2 6178542
Downloads

Download
Download

Download

EU declaration of conformity LK4 40080 / 6178016 , 0.10MB , pdf
Download
REACH Declaration of conformity LK4 40080 / 6178016 , 0.12MB , pdf

LK4 40080 / 6178016
Download