Wire cable clamp G

Item no. 5302056 | EAN 4012195414612

Product description
Product description
5 mm wire cable clamp
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0372 kg CO2e / 1 Piece
Dimension 5mm
Dimension A 24 mm
Dimension B 6 mm
Dimension C 5 mm
for cable diameter, min. 5 mm
Material Steel
Surface Electrogalvanized
Version for Not insulated
All types

All types

Types for cable diameter, min. Item no.
947 3 G 3 mm 5302021
947 5 G 5 mm 5302056
947 6 G 6 mm 5302064
947 8 G 8 mm 5302080
947 10 G 10 mm 5302102
Downloads

Download

947 5 G / 5302056
Download