Wide span cable ladder WKLG 160 FT SOMY

Item no. 7189044 | EAN 4012195888543

6000 mm
2 mm
no
Product description
Product description
Wide span cable ladder with perforated side rail of side height of 160 mm. Fastening of cables with clamp clip, type 2056.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable ladder, side height 160 mm
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 18,75 kg CO₂e / 1 Meter
Colour zinc
Dimension 160x400x6000
Dimension B 400 mm
Dimension L 6000 mm
Height 160 mm
Length 6000 mm
Maintain electrical functions no
Material Steel
Rail thickness 2 mm
Rung slot dimension 16,50
Rustproof steel, pickled no
Side perforation yes
Support spacing 5.0 m 2 kN/m
Support spacing 6.0 m 1,6 kN/m
Support spacing 7.0 m 1,3 kN/m
Support spacing 8.0 m 1 kN/m
Surface Hot-dip galvanised 85 µm
Usable cross-section 57200 mm²
Usable cross-section 572 cm²
Version of the rungs Profile unperforated
Wide-span version yes
Width 400 mm

Technical data

Load diagram, wide span cable ladder, type WKLG 160

Load diagram, wide span cable ladder, type WKLG 160
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Rail thickness Maintain electrical functions Item no.
WKLG 1620 FT SO 6000 mm 200 mm 2 mm no 7189040
WKLG 1630 FT SO 6000 mm 300 mm 2 mm no 7189042
WKLG 1640 FT SO 6000 mm 400 mm 2 mm no 7189044
WKLG 1650 FT SO 6000 mm 500 mm 2 mm no 7189046
WKLG 1660 FT SO 6000 mm 600 mm 2 mm no 7189048
Downloads

Download

EU declaration of conformity WKLG 1640 FT SO / 7189044 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) WKLG 1640 FT SO / 7189044 , 1.48MB , pdf
Download

Download
Download

WKLG 1640 FT SO / 7189044
Download