Vertical ladder, SLM50

Item no. 6010024 | EAN 4012196959846

Product description
Product description
Heavyweight vertical ladder system for the maintenance of electrical function to DIN 4102 Part 12. Approved clips, type BS-U1-M-… FT. Supplied unmounted.
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 18,3737 kg CO2e / 1 Meter
Colour zinc
Dimension 600x3000mm
Dimension B 600 mm
Fire protection Maintenance of electrical function of standard support structure
Height 50 mm
Length 3000 mm
Maintain electrical functions yes
Material Steel
Rung distance 300 mm
Rung slot dimension 2,00
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Version of the rungs Profile unperforated
Width 600 mm
All types

All types

Types Width Item no.
SLM50C40F 20 FT 200 mm 6010004
SLM50C40F 30 FT 300 mm 6010006
SLM50C40F 40 FT 400 mm 6010008
SLM50C40F 50 FT 500 mm 6010016
SLM50C40F 60 FT 600 mm 6010024
Accessories

System accessories

Products Types Item no.
Mounting bracket, 90° with 3 holes FT Mounting bracket, 90° with 3 holes FT GMS 3 VW 90 FT 1124661
Strain relief on three sides, with mineral wool, internal height 175 mm Strain relief on three sides, with mineral wool, internal height 175 mm ZSE90-65-17 7215730
Strain relief on three sides, empty housing, internal height 175 mm Strain relief on three sides, empty housing, internal height 175 mm ZSE90-65-17 L 7215774
Strain relief on four sides, empty housing, internal height 175 mm Strain relief on four sides, empty housing, internal height 175 mm ZSE90-61-17 LH 7215788
Identification plate for maintenance of electrical function Identification plate for maintenance of electrical function KS-E DE 7205423

Mounting accessories

Products Types Item no.
U support connector FT U support connector FT VUS 5 FT 6018505
Head plate US 5 NOK FT Head plate US 5 NOK FT KUS 5 NOK FT 6348939
Head plate US 5 Head plate US 5 KUS 5 FT 6348904
Downloads

Download

EU declaration of conformity SLM50C40F 60 FT / 6010024 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.