US 5 support FT

Item no. 6341608 | EAN 4012196536351

zinc
Product description
Product description
U support of dimensions 50 x 50 mm with welded head plate.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bracket length 200 5,75 kN
Bracket length 400 3,1 kN
Bracket length 600 2,2 kN
CO2 Footprint (GWP) Cradle-to-Gate 6,05 kg CO2e / 1 Piece
Colour zinc
Dimension 50x50x900
Dimension L 900 mm
Height 50 mm
Length 900 mm
Maintain electrical functions yes
Material Steel
Material thickness 2,5 mm
Maximum tensile load 10 kN
Surface Hot-dip galvanised
Version for U profile
Width 50 mm
With toothing no

Technical data

Load diagram, U support, type US 5 K

Load diagram, U support, type US 5 K
  • Bending of the end of the suspended support at permitted bracket load Bending of the end of the suspended support at permitted bracket load
  • Permitted bracket load in kN without man load Permitted bracket load in kN without man load
  • Bracket length in mm Bracket length in mm
  • Load curves with support lengths in mm Load curves with support lengths in mm
All types

All types

Types Length Colour Item no.
US 5 K 20 FT 200 mm zinc 6341527
US 5 K 30 FT 300 mm zinc 6341535
US 5 K 40 FT 400 mm zinc 6341543
US 5 K 50 FT 500 mm zinc 6341551
US 5 K 60 FT 600 mm zinc 6341578
US 5 K 70 FT 700 mm zinc 6341586
US 5 K 80 FT 800 mm zinc 6341594
US 5 K 90 FT 900 mm zinc 6341608
US 5 K 100 FT 1000 mm zinc 6341616
US 5 K 110 FT 1100 mm zinc 6341624
US 5 K 120 FT 1200 mm zinc 6341632
US 5 K 150 FT 1500 mm zinc 6341640
Accessories

Mounting accessories

Products Types Item no.
U support connector FT U support connector FT VUS 5 FT 6018505
Protective cap Protective cap US 5 KS OR 6338462
Truss-head bolt with nut and washer F Truss-head bolt with nut and washer F FRS 10x25 F 8.8 6407560
Spacer FT Spacer FT DSK 45 FT 6416500
Hexagonal bolt M10 F Hexagonal bolt M10 F SKS 10x80 F 6418250
Downloads

Download

EU declaration of conformity US 5 K 90 FT / 6341608 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) US 5 K 90 FT / 6341608 , 1.48MB , pdf
Download

Download
Download

US 5 K 90 FT / 6341608
Download