Universal anchor

Item no. 2347582 | EAN 4012196788538

Product description
Product description
Also suitable as a cavity anchor, with collars to prevent slipping. 3 tabs take up the torque.
Required minimum bolt length = anchor length + component thickness + 1 x bolt Ø.
Withdrawal force applies to wood screws of the largest bolt diameter in concrete of class B25.
Our safety value recommendation: 5x
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Light grey
Diameter 6 mm
Dimension 6x30
Dimension D 6 mm
Dimension L 30 mm
Drill hole diameter, min. 6 mm
Length 30 mm
Material Polyethylene
Pull-out value 470 N
Suitable for fastening with cable ties no
Suitable for hexagonal wood screw yes
Version for Universal anchor
With bolts no
Wood screws 3,5-5
All types

All types

Types Length Diameter Drill hole diameter, min. Item no.
910 FX 6x30 30 mm 6 mm 6 mm 2347582
910 FX 8x40 40 mm 8 mm 8 mm 2347584
910 FX10x50 50 mm 10 mm 10 mm 2347586
Downloads

Download

910 FX 6x30 / 2347582
Download