Underfloor outlet for raised floor mounting, RF plate thickness to 60 mm

Item no. 7408582 | EAN 4012195116448

Product description
Product description
For the installation of an accessory or the setup of a Telitank in raised floors with a plate thickness of up to 60 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 2,726 kg CO2e / 1 Piece
Cover version Round
Dimension h 77 mm
Expansion option For raised tank
For pipe connection no
Material Die-cast zinc
Seal installation option no
All types

All types

Types Item no.
US80 DB 38 7408582
Downloads

Download

Download
Download

No invitation to tender text is available for this product.