Trunking end piece, height 40−240 mm

Item no. 7424308 | EAN 4012195243946

40 mm
240 mm
Product description
Product description
Ready-to-mount trunking end piece, consisting of a flexible apron with side and floor covering guide profiles. The scope of delivery contains trunking connection brackets and a height-adjustable fixing bracket.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 10,3236 kg CO2e / 1 Piece
Dimension h 40 mm
Duct height, min. 40 mm
Height-adjustment range, max. 200 mm
Length 660 mm
Material Steel
Suitable for flushfloor, open underfloor trunking yes
Suitable for screed-covered underfloor ducts no
Suitable for screed-flush closed underfloor ducts no
Surface Strip galvanized
Trunking height, max. 240 mm
Width 600 mm
All types

All types

Types Width Duct height, min. Trunking height, max. Item no.
OKA-G20040240ES 200 mm 40 mm 240 mm 7424300
OKA-G30040240ES 300 mm 40 mm 240 mm 7424302
OKA-G40040240ES 400 mm 40 mm 240 mm 7424304
OKA-G50040240ES 500 mm 40 mm 240 mm 7424306
OKA-G60040240ES 600 mm 40 mm 240 mm 7424308
Downloads

Download

EU declaration of conformity OKA-G60040240ES / 7424308 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.