Trunking cover, sheet steel

Item no. 6279850 | EAN 4012195695813

6279850 / GS-OTRW
2000 mm
Pure white; RAL 9010
Product description
Product description
Cover to close the device installation trunking GEK-S and GEK-A.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 1,5158 kg CO2e / 1 Meter
Colour Pure white; RAL 9010
Cover mounting type Internal
Dimension 12x76,5x2000
Halogen-free yes
Height 12 mm
Length 2000 mm
Material Steel
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Protection rating IP30
Protection rating IK code IK10
Protective film yes
Version for Smooth
Width 76,5 mm
All types

All types

Types Length Colour Item no.
GS-OTRW 2000 mm Pure white; RAL 9010 6279850
Downloads

Download

EU declaration of conformity GS-OTRW / 6279850 , 0.10MB , pdf
Download
REACH Declaration of conformity GS-OTRW / 6279850 , 0.12MB , pdf
RoHS Declaration of conformity GS-OTRW / 6279850 , 0.12MB , pdf

Download

No invitation to tender text is available for this product.