Threaded rod A4 2000

Item no. 3141504 | EAN 4012196098453

3141504 / TR M10 2M A4
2000 mm
M10
Product description
Product description
Threaded rod to DIN 976.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 62,8 kN
Dimension M10x2000mm
Dimension d 10 mm
Dimension L 2000 mm
Left thread no
Length 2000 mm
Material Stainless steel
Surface Bright, treated
Thread M10
Thread metric 10
All types

All types

Types Length Thread Item no.
TR M10 2M A4 2000 mm M10 3141504
Downloads

Download

TR M10 2M A4 / 3141504
Download