Threaded rod A2 2000

Item no. 3141339 | EAN 4012196096909

2000 mm
Product description
Product description
Threaded rod to DIN 976.
Technical data

Technical data

Breaking load 54,95 kN
Dimension M10x2000mm
Dimension d 10 mm
Dimension L 2000 mm
Left thread no
Length 2000 mm
Material Stainless steel
Surface Bright, treated
Thread M10
Thread metric 10
All types

All types

Types Length Thread Item no.
TR M12 2M A2 2000 mm M12 3141316
TR M6 2M A2 2000 mm M6 3141328
TR M8 2M A2 2000 mm M8 3141330
TR M10 2M A2 2000 mm M10 3141339
Downloads

Download

TR M10 2M A2 / 3141339
Download