Threaded rod A2 1000

Item no. 3141327 | EAN 4012196096886

1000 mm
Product description
Product description
Threaded rod to DIN 976.
Technical data

Technical data

Breaking load 19,78 kN
Dimension M6x1000mm
Dimension d 6 mm
Dimension L 1000 mm
Left thread no
Length 1000 mm
Material Stainless steel
Surface Bright, treated
Thread M6
Thread metric 6
All types

All types

Types Length Thread Item no.
TR M8 1M A2 1000 mm M8 3141310
TR M10 1M A2 1000 mm M10 3141312
TR M12 1M A2 1000 mm M12 3141314
TR M6 1M A2 1000 mm M6 3141327
Downloads

Download

TR M6 1M A2 / 3141327
Download