Tensioning wire clip G

Item no. 1404180 | EAN 4012195125952

M4x14
Steel
Electrogalvanized
Product description
Product description
To fasten cables to tensioning cables. With bolt M4x13.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bolt M4x14
CO2 Footprint (GWP) Cradle-to-Gate 0,0408 kg CO₂e / 1 Piece
Dimension 14-18mm
Dimension A 26 mm
Material Steel
Number of cables/pipes 1
Surface Electrogalvanized
Version for Not insulated
All types

All types

Types Bolt Material Surface Item no.
1020 11-16 G M4x14 Steel Electrogalvanized 1404164
1020 14-18 G M4x14 Steel Electrogalvanized 1404180
1020 18-28 G M4x14 Steel Electrogalvanized 1404288
Downloads

Download

1020 14-18 G / 1404180
Download