Tensioning wire clip A4

Item no. 1404292 | EAN 4012195901815

M4x14
Stainless steel
Bright, treated
Product description
Product description
Tensioning wire clip for cable 4‒9 mm 19‒28 mm. With V4A bolt M4x14.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bolt M4x14
CO2 Footprint (GWP) Cradle-to-Gate 0,1254 kg CO₂e / 1 Piece
Dimension 19-28mm
Dimension A 34 mm
Material Stainless steel
Number of cables/pipes 1
Surface Bright, treated
Version for Not insulated
All types

All types

Types Bolt Material Surface Item no.
1020 11-16 A4 M4x14 Stainless steel Bright, treated 1404168
1020 14-18 A4 M4x14 Stainless steel Bright, treated 1404184
1020 18-28 A4 M4x14 Stainless steel Bright, treated 1404292
Downloads

Download

1020 18-28 A4 / 1404292
Download