Tension jack A4

Item no. 5300132 | EAN 4012195901204

Product description
Product description
With hook and eye, to DIN 1480.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 10 kN
CO2 Footprint (GWP) Cradle-to-Gate 4,7751 kg CO2e / 1 Piece
Diameter, interior 22/19 mm
Dimension M16
Dimension A 22 mm
Dimension B 19 mm
Dimension C 170 mm
Length of clamping nut C 170 mm
Material Stainless steel
Span width 110 mm
Surface Bright, treated
Thread M16
All types

All types

Types Dimension A Dimension B Dimension C Breaking load Thread Item no.
945 M6 A4 9 mm 8.5 mm 110 mm 2 kN M6 5300120
945 M10 A4 14 mm 13.5 mm 125 mm 5 kN M10 5300124
945 M12 A4 16 mm 15.5 mm 125 mm 8 kN M12 5300127
945 M16 A4 22 mm 19 mm 170 mm 10 kN M16 5300132
Downloads

Download

945 M16 A4 / 5300132
Download