T piece, for trunking type WDK 100130

Item no. 6183990 | EAN 4012197251505

400 mm
Product description
Product description
T piece to change the direction of the WDK trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 3,7024 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Dimension 400x130x100
Dimension a 400 mm
Fastening type Base perforation
Halogen-free no
Height 100 mm
Length 400 mm
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Version for Base
Width 130 mm
All types

All types

Types Dimension a Colour Item no.
WDK T100130LGR 400 mm Light grey; RAL 7035 6163090
WDK T100130RW 400 mm Pure white; RAL 9010 6183990
WDK T100130CW 400 mm Cream; RAL 9001 6193400
WDK T100130GR 400 mm Stone grey; RAL 7030 6193410
Downloads

Download

EU declaration of conformity WDK T100130RW / 6183990 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.