T piece, for cable trunking type LKM 80080

Item no. 6248340 | EAN 4012195699057

300 mm
Product description
Product description
T piece including cover for changing the direction of the LKM ducts.
Equipotential bonding without additional aids, between base and cover
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 2,5132 kg CO2e / 1 Piece
Colour zinc
Departing height 80 mm
Departing width 80 mm
Dimension 80x80mm
Dimension a 300 mm
Duct height, min. 80 mm
Fastening type Base perforation
for duct dimension 80 x 80
Halogen-free yes
Height 80 mm
Length 300 mm
Maintain electrical functions no
Material Steel
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK10
Protective film no
Surface Strip galvanized
Trunking depth 80 mm
Version for Base and cover
Width 80 mm
All types

All types

Types Dimension a Colour Item no.
LKM T80080FS 300 mm zinc 6248340
LKM T80080RW 300 mm Pure white; RAL 9010 6248450
Downloads

Download

EU declaration of conformity LKM T80080FS / 6248340 , 0.10MB , pdf
Download

LKM T80080FS / 6248340
Download