T piece cover, for trunking type WDK 15030

Item no. 6161928 | EAN 4012196580637

73 mm
53 mm
30 mm
Product description
Product description
T piece cover for changing the direction of the WDK trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,0538 kg CO2e / 1 Piece
Colour Cream; RAL 9001
Dimension 15x30mm
Dimension a 73 mm
Dimension b 53 mm
Dimension H 30 mm
Fastening type Lockable
for duct dimension 15 x 30
Halogen-free no
Height 18,5 mm
Length 73 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Trunking depth 15 mm
Version for Hood fitting
Width 30 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no.
WDK HT15030GR 73 mm 53 mm 30 mm Stone grey; RAL 7030 6158463
WDK HT15030CW 73 mm 53 mm 30 mm Cream; RAL 9001 6161928
WDK HT15030RW 73 mm 53 mm 30 mm Pure white; RAL 9010 6192459
Downloads

Download

EU declaration of conformity WDK HT15030CW / 6161928 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.