T piece adapter WDK 40060

Item no. 6113312 | EAN 4012196419869

120 mm
Product description
Product description
T-piece adapter to create a 90° junction from the system size Rapid 45-2 53100 and 53165 on a cable trunking WDK40060.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
Cable retaining clip no
CO2 Footprint (GWP) Cradle-to-Gate 0,1869 kg CO2e / 1 Piece
Colour Light grey; RAL 7035
Cover mounting type Cross-over
Dimension 120x62x56
Duct connector no
for duct width 100 mm
for trunking height 53 mm
Halogen-free yes
Height 55,5 mm
Length 120 mm
Material Polycarbonate/Acrylnitrile-butadiene-styrene
Mounting perforation in base no
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -15 °C
Protection rating IP40
Protection rating IK code IK08
Protective film no
Symmetrical no
Version for Hood fitting
Width 62 mm
Width of the branch 60 mm
All types

All types

Types Length Colour Item no.
GK-TA WDK 1RW 120 mm Pure white; RAL 9010 6113310
GK-TA WDK 1LGR 120 mm Light grey; RAL 7035 6113312
GK-TA WDK 1AL 120 mm aluminium 6113314
Downloads

Download

EU declaration of conformity GK-TA WDK 1LGR / 6113312 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.