T piece 60 FT

Item no. 6225238 | EAN 4012196444182

1.5 mm
Product description
Product description
T piece, horizontal, with welded rung for all cable ladder types of 60 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 60 mm
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 19,729 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension 60x600
Dimension B 600 mm
Dimension R 300 mm
Height 60 mm
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
Rustproof steel, pickled no
Side rail version Flat profile
Surface Hot-dip galvanised
Type Exit symmetrical
Version of the rungs Profile unperforated
Wide-span version no
Width 600 mm
All types

All types

Types Width Rail thickness Item no.
LT 620 R3 FT 200 mm 1.5 mm 6225230
LT 630 R3 FT 300 mm 1.5 mm 6225232
LT 640 R3 FT 400 mm 1.5 mm 6225234
LT 650 R3 FT 500 mm 1.5 mm 6225236
LT 660 R3 FT 600 mm 1.5 mm 6225238
Accessories

Mounting accessories

Products Types Item no.
Straight connector FT Straight connector FT LVG 60 FT 6208843
Downloads

Download

EU declaration of conformity LT 660 R3 FT / 6225238 , 0.10MB , pdf
Download

Download
Download

LT 660 R3 FT / 6225238
Download