T piece 110 FS

Item no. 6225296 | EAN 4012196444359

1.5 mm
Product description
Product description
T piece, horizontal, with welded rung for all cable ladder types of 110 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 110 mm
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 23,8651 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension 110x500
Dimension B 500 mm
Dimension R 300 mm
Height 110 mm
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
Rustproof steel, pickled no
Side rail version Flat profile
Surface Strip galvanized
Type Exit symmetrical
Version of the rungs Profile unperforated
Wide-span version no
Width 500 mm
All types

All types

Types Width Rail thickness Item no.
LT 1120 R3 FS 200 mm 1.5 mm 6225290
LT 1130 R3 FS 300 mm 1.5 mm 6225292
LT 1140 R3 FS 400 mm 1.5 mm 6225294
LT 1150 R3 FS 500 mm 1.5 mm 6225296
LT 1160 R3 FS 600 mm 1.5 mm 6225298
Accessories

Mounting accessories

Products Types Item no.
Straight connector FS Straight connector FS LVG 110 FS 6216545
Downloads

Download

EU declaration of conformity LT 1150 R3 FS / 6225296 , 0.10MB , pdf
Download

Download
Download

LT 1150 R3 FS / 6225296
Download