T branch piece 160 FT

Item no. 6229778 | EAN 4012196172931

2 mm
Product description
Product description
Horizontal T branch piece, for all wide span cable ladders of 160 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable ladder, side height 160 mm
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 87,0869 kg CO2e / 1 Piece
Colour zinc
Dimension 160x600
Dimension B 600 mm
Dimension R 500 mm
Height 160 mm
Maintain electrical functions no
Material Steel
Rail thickness 2 mm
Rustproof steel, pickled no
Side rail version Flat profile
Surface Hot-dip galvanised
Version of the rungs Profile unperforated
Wide-span version yes
Width 600 mm
All types

All types

Types Width Rail thickness Item no.
WLT 1620 FT 200 mm 2 mm 6229727
WLT 1630 FT 300 mm 2 mm 6229735
WLT 1640 FT 400 mm 2 mm 6229743
WLT 1650 FT 500 mm 2 mm 6229751
WLT 1660 FT 600 mm 2 mm 6229778
Downloads

Download

EU declaration of conformity WLT 1660 FT / 6229778 , 0.11MB , pdf
Download

Download
Download

WLT 1660 FT / 6229778
Download