T branch piece 160, A4

Item no. 6229822 | EAN 4012195910190

2 mm
Product description
Product description
Horizontal T branch piece, for all wide span cable ladders of 160 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable ladder, side height 160 mm
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 93,1734 kg CO2e / 1 Piece
Colour stainless steel
Dimension 160x300
Dimension B 300 mm
Dimension R 500 mm
Height 160 mm
Maintain electrical functions no
Material Stainless steel
Rail thickness 2 mm
Rustproof steel, pickled no
Side rail version Flat profile
Surface Bright, treated
Version of the rungs Profile unperforated
Wide-span version yes
Width 300 mm
All types

All types

Types Width Rail thickness Item no.
WLT 1620 A4 200 mm 2 mm 6229820
WLT 1630 A4 300 mm 2 mm 6229822
WLT 1640 A4 400 mm 2 mm 6229824
WLT 1650 A4 500 mm 2 mm 6229826
WLT 1660 A4 600 mm 2 mm 6229828
Downloads

Download

EU declaration of conformity WLT 1630 A4 / 6229822 , 0.10MB , pdf
Download

Download
Download

WLT 1630 A4 / 6229822
Download