T branch piece 110 A4

Item no. 6312817 | EAN 4012195910374

2 mm
Product description
Product description
Horizontal T branch piece, for all wide span cable ladders of 110 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable ladder, side height 110 mm
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 75,4981 kg CO2e / 1 Piece
Colour stainless steel
Dimension 110x300
Dimension B 300 mm
Dimension R 500 mm
Height 110 mm
Maintain electrical functions no
Material Stainless steel
Rail thickness 2 mm
Rustproof steel, pickled no
Side rail version Flat profile
Surface Bright, treated
Type Exit symmetrical
Version of the rungs Profile unperforated
Wide-span version yes
Width 300 mm
All types

All types

Types Width Rail thickness Item no.
WLT 1120 A4 200 mm 2 mm 6312815
WLT 1130 A4 300 mm 2 mm 6312817
WLT 1140 A4 400 mm 2 mm 6312819
WLT 1150 A4 500 mm 2 mm 6312821
WLT 1160 A4 600 mm 2 mm 6312823
Downloads

Download

EU declaration of conformity WLT 1130 A4 / 6312817 , 0.10MB , pdf
Download

Download
Download

WLT 1130 A4 / 6312817
Download