T and intersection cover, for trunking type WDK 60210

Item no. 6192688 | EAN 4012196796632

291 mm
66 mm
210 mm
Product description
Product description
T and intersection cover for changing the direction of the WDK trunking. The fitting is preperforated at the side for the connection of different trunking cross-sections.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,7114 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Dimension 60x210mm
Dimension a 291 mm
Dimension b 66 mm
Dimension H 210 mm
Fastening type Lockable
for duct dimension 60 x 210
Height 60 mm
Length 291 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Version for Hood fitting
Width 210 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no.
WDK HK60210GR 291 mm 66 mm 210 mm Stone grey; RAL 7030 6023126
WDK HK60210CW 291 mm 66 mm 210 mm Cream; RAL 9001 6162266
WDK HK60210LGR 291 mm 66 mm 210 mm Light grey; RAL 7035 6183077
WDK HK60210RW 291 mm 66 mm 210 mm Pure white; RAL 9010 6192688
Downloads

Download

EU declaration of conformity WDK HK60210RW / 6192688 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.