Surge arrester with remote signalling V20

Item no. 5096030 | EAN 4012195392774

5096030 / V20-C 4+FS-280A
4
280 V
IP20
Product description
Product description
Surge arrester type 2, 280 V

• With remote signalling and potential-free changeover contact for function monitoring
• For surge protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Arresting capacity to 40 kA (8/20) per pole
• Arrester, connectable with dynamic cut-off unit and visual function display
• High-performance varistor technology

Application: Equipotential bonding (LPZ 1 to 2) in main and sub-distributors.
* Complete = cover and base
  • Russia, GOST The State Committee for Standards
  • MAGYAR ELEKTROTECHNIKAI ELLENŐRZŐ INTÉZET Budapest, Hungary
  • Underwriters Laboratories Inc., USA
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
  • 230/400 V system
  • Protection device to DIN EN 61643-11 or IEC 61643-11
  • Transition from LPZ 1 to LPZ 2
  • Remote signalling
Technical data

Connectivity options

Arrester surge current (8/20 µs) [total] 80 kA
Blow-out no
CO2 Footprint (GWP) Cradle-to-Gate 1,9778 kg CO2e / 1 Piece
Conductor cross-section, flexible (fine-wire), min. 25 mm²
Conductor cross-section, rigid (single-wire/multiwire), max. 35 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 2,5 mm²
Dimension 280V
Installation type DIN rail 35 mm
Integrated back-up fuse no
Lightning protection zone LPZ 1→2
Max. mains-side overcurrent protection 125
Maximum back-up fuse 125 A
Maximum continuous voltage AC 280 V
Maximum discharge current (8/20 μs) 40 kA
Network form TN
Nominal discharge current (8/20 µs) 20 kA
Nominal discharge current (8/20 µs) [L-N] 20 kA
Nominal voltage AC (50/60 Hz) 230 V
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Pole version 4
Protection rating IP20
Remote signalling yes
Response time <25 ns
Signalling on device Visual
SPD to EN 61643-11 Type 2
SPD to IEC 61643-1 Class II
Test class, type 2 yes
TN network form yes
TN-C-S network form yes
TN-S network form yes
Version for 4-pole complete with RS, 280 V
All types

All types

Types Pole version Maximum continuous voltage AC Protection rating Item no.
V20-C 4+FS-280A 4 280 V IP20 5096030
Downloads

Download

Download
Download
Download
Download

Download

No invitation to tender text is available for this product.