Steel wire tensioning rope A4

Item no. 5303191 | EAN 4012195900719

50 m
Product description
Product description
Cable Ø 2‒6 mm: round-stranded cable 6 x 7 according to DIN 3055.
Cable Ø 8‒10 mm: round-stranded cable 6 x19 according to DIN 3060.
Minimum break force 1,770 N/mm².
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 21,1 kN
Cable diameter 6 mm
Dimension 6
in rings 50 m
Material Stainless steel
Surface Bright, treated
All types

All types

Types Cable diameter in rings Item no.
957 2 A4 2 mm 50 m 5303179
957 3 A4 3 mm 50 m 5303182
957 4 A4 4 mm 50 m 5303185
957 5 A4 5 mm 50 m 5303188
957 6 A4 6 mm 50 m 5303191
957 8 A4 8 mm 50 m 5303194
957 10 A4 10 mm 50 m 5303197
Downloads

Download

957 6 A4 / 5303191
Download