Steel wire tensioning rope 957

Item no. 5303203 | EAN 4012195784739

5303203 / 957 2,0x100 G S
2 mm
100 m
Product description
Product description
Steel wire tensioning rope, galvanised with fibre inlay (hemp core).
Cable Ø 2–6 mm: Round flexible cable 6 x 7 to DIN 3055.
Cable Ø 8–10 mm: Round flexible cable 6 x 19 to DIN 3060.
Minimum break load 1,770 N/mm².
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 2,8 kN
Cable diameter 2 mm
Dimension Ø2,0mmx100m
Dimension b 110 mm
Dimension D1 190 mm
Dimension L 100000 mm
in rings 100 m
Material Steel
Support load 0,6 N
Support load 0,6 kN
Surface Electrogalvanized
All types

All types

Types Cable diameter in rings Item no.
957 2,0x100 G S 2 mm 100 m 5303203
Downloads

Download

Download

No invitation to tender text is available for this product.