Steel nail G

Item no. 3354237 | EAN 4012195292036

2 mm
Product description
Product description
Hardened steel, electrogalvanised, with bead head.
Technical data

Technical data

Dimension 2x23mm
Dimension d 2 mm
Dimension L 23 mm
Hardened yes
Head shape Rounded head
Length 23 mm
Material Steel
Screw nail version no
Shank diameter 2 mm
Surface Electrogalvanized
Version for Nail
All types

All types

Types Length Shank diameter Item no.
362 Z 16 G 16 mm 2 mm 3354164
362 Z 18 G 18 mm 2 mm 3354180
362 Z 23 G 23 mm 2 mm 3354237
362 Z 30 G 30 mm 2 mm 3354296
362 Z 40 G 40 mm 2 mm 3354407
362 Z 50 G 50 mm 2 mm 3354504
362 Z 60 G 60 mm 2 mm 3354601
Downloads

Download

362 Z 23 G / 3354237
Download