Steel nail

Item no. 3353400 | EAN 4012195291619

2 mm
Product description
Product description
Hardened steel, blue tempered, with bead head.
Technical data

Technical data

Dimension 2x40mm
Dimension d 2 mm
Dimension L 40 mm
Hardened yes
Head shape Rounded head
Length 40 mm
Material Steel
Screw nail version no
Shank diameter 2 mm
Surface Bright
Version for Nail
All types

All types

Types Length Shank diameter Item no.
362 23 BK 23 mm 2 mm 3353230
362 30 BK 30 mm 2 mm 3353303
362 40 BK 40 mm 2 mm 3353400
362 50 BK 50 mm 2 mm 3353508
362 60 BK 60 mm 2 mm 3353605
Downloads

Download

362 40 BK / 3353400
Download