Spacer clip 733 ALU

Item no. 1362808 | EAN 4012196600243

1.5 mm
Aluminium
Product description
Product description
Spacer clip for the installation of pipes and cables on walls, ceilings and floors. With self-locking upper part. Fastening via slot. From the clip size of 20 suitable for installation with a nail device or bolt-firing device.

Approved for the maintenance of electrical function to DIN 4102 Part 12, maintenance of electrical function classes E30 to E90 (except ALU).
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Clamping range D, max. 14 mm
Clamping range D, min. 12 mm
CO2 Footprint (GWP) Cradle-to-Gate 0,147 kg CO₂e / 1 Piece
Dimension 12-14mm
Dimension A 41 mm
Dimension b 14 mm
Dimension B 29 mm
Dimension D 14 mm
Dimension d max. 14 mm
Dimension d min. 12 mm
Dimension L 10 mm
Dimension s 8 mm
Dimension t1 (mm) 1,25
Dimension t2 (mm) 1,5
Dimension x 3 mm
Distance to the wall yes
Fastening type Screw hole
For diameter 12 - 14
Halogen-free yes
Material Aluminium
Material thickness 1,5 mm
Number of cables/pipes 1
Plastic-covered no
UV-resistant yes
Version for Closed
All types

All types

Types Material thickness Clamping range D, min. Clamping range D, max. Material Item no.
ASL 733 10 ALU 1.5 mm 8 mm 10 mm Aluminium 1362804
ASL 733 12 ALU 1.5 mm 10 mm 12 mm Aluminium 1362806
ASL 733 14 ALU 1.5 mm 12 mm 14 mm Aluminium 1362808
ASL 733 17 ALU 1.5 mm 14 mm 17 mm Aluminium 1362812
ASL 733 20 ALU 1.5 mm 17 mm 20 mm Aluminium 1362814
ASL 733 25 ALU 1.5 mm 20 mm 25 mm Aluminium 1362818
ASL 733 30 ALU 1.5 mm 25 mm 30 mm Aluminium 1362822
ASL 733 36 ALU 1.5 mm 30 mm 36 mm Aluminium 1362826
ASL 733 44 ALU 1.5 mm 36 mm 44 mm Aluminium 1362830
ASL 733 53 ALU 1.5 mm 44 mm 53 mm Aluminium 1362834
ASL 733 63 ALU 1.5 mm 53 mm 63 mm Aluminium 1362838
Downloads

Download

Download
Download

EU declaration of conformity ASL 733 14 ALU / 1362808 , 0.10MB , pdf
Download

ASL 733 14 ALU / 1362808
Download