Spacer clip 732 A4

Item no. 1362462 | EAN 4012196599776

Stainless steel
Product description
Product description
Spacer clip for the installation of pipes and cables on walls, ceilings and floors. With self-locking cover. Fastening via attachment piece with internal thread.

Approved for the maintenance of electrical function according to DIN 4102 Part 12, maintenance of electrical function classes E 30 to E 90.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Function maintenance class E30
  • Function maintenance class E60
  • Function maintenance class E90
Technical data

Technical data

Clamping range D, max. 12 mm
Clamping range D, min. 10 mm
CO2 Footprint (GWP) Cradle-to-Gate 0,1592 kg CO₂e / 1 Piece
Dimension 10-12mm
Dimension A 39 mm
Dimension B 27 mm
Dimension b 18 mm
Dimension D 12 mm
Dimension d max. 12 mm
Dimension d min. 10 mm
Dimension H1 12 mm
Dimension t1 (mm) 1
Dimension t2 (mm) 1,25
Dimension x 3 mm
Distance to the wall yes
Fastening type Threaded connection
For diameter 10 - 12
Halogen-free yes
Material Stainless steel
Material thickness 1,25 mm
Number of cables/pipes 1
Plastic-covered no
Suitable in fire protection area yes
UV-resistant yes
Version for Closed
All types

All types

Types Material thickness Clamping range D, min. Clamping range D, max. Material Item no.
ASG 732 6 A4 1.25 mm 5 mm 6 mm Stainless steel 1362454
ASG 732 7 A4 1.25 mm 6 mm 7 mm Stainless steel 1362456
ASG 732 8 A4 1.25 mm 7 mm 8 mm Stainless steel 1362458
ASG 732 10 A4 1.25 mm 8 mm 10 mm Stainless steel 1362460
ASG 732 12 A4 1.25 mm 10 mm 12 mm Stainless steel 1362462
ASG 732 14 A4 1.25 mm 12 mm 14 mm Stainless steel 1362464
ASG 732 17 A4 1.25 mm 14 mm 17 mm Stainless steel 1362467
ASG 732 20 A4 1.25 mm 17 mm 20 mm Stainless steel 1362469
ASG 732 25 A4 1.25 mm 20 mm 25 mm Stainless steel 1362472
ASG 732 30 A4 1.5 mm 25 mm 30 mm Stainless steel 1362474
ASG 732 36 A4 1.5 mm 30 mm 36 mm Stainless steel 1362478
ASG 732 44 A4 1.5 mm 36 mm 44 mm Stainless steel 1362482
ASG 732 53 A4 1.5 mm 44 mm 53 mm Stainless steel 1362486
ASG 732 63 A4 1.5 mm 53 mm 63 mm Stainless steel 1362489
Downloads

Download

Download
Download

EU declaration of conformity ASG 732 12 A4 / 1362462 , 0.10MB , pdf
Download

ASG 732 12 A4 / 1362462
Download