Spacer clip 732 A2

Item no. 1362624 | EAN 4012196609369

Stainless steel
Product description
Product description
Spacer clip for the installation of pipes and cables on walls, ceiling and floors. With self-locking upper part. Surfaces G and FT from a clip size of 20 are suitable for installation with a nail device or a bolt-firing tool.

Approved for the maintenance of electrical function according to DIN 4102 Part 12, maintenance of electrical function classes E30 to E90.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Function maintenance class E30
  • Function maintenance class E60
  • Function maintenance class E90
Technical data

Technical data

Clamping range D, max. 7 mm
Clamping range D, min. 6 mm
CO2 Footprint (GWP) Cradle-to-Gate 0,1498 kg CO₂e / 1 Piece
Dimension 6-7mm
Dimension A 35 mm
Dimension B 23 mm
Dimension b 18 mm
Dimension D 7 mm
Dimension d max. 7 mm
Dimension d min. 6 mm
Dimension H1 12 mm
Dimension t1 (mm) 1
Dimension t2 (mm) 1,25
Dimension x 1,5 mm
Distance to the wall yes
For diameter 6 - 7
Halogen-free yes
Material Stainless steel
Material thickness 1,25 mm
Number of cables/pipes 1
Plastic-covered no
Suitable in fire protection area yes
UV-resistant yes
Version for Closed
All types

All types

Types Material thickness Clamping range D, min. Clamping range D, max. Material Item no.
ASG 732 6 A2 1.25 mm 5 mm 6 mm Stainless steel 1362622
ASG 732 7 A2 1.25 mm 6 mm 7 mm Stainless steel 1362624
ASG 732 8 A2 1.25 mm 7 mm 8 mm Stainless steel 1362626
ASG 732 10 A2 1.25 mm 8 mm 10 mm Stainless steel 1362628
ASG 732 12 A2 1.25 mm 10 mm 12 mm Stainless steel 1362630
ASG 732 14 A2 1.25 mm 12 mm 14 mm Stainless steel 1362632
ASG 732 17 A2 1.25 mm 14 mm 17 mm Stainless steel 1362634
ASG 732 20 A2 1.25 mm 17 mm 20 mm Stainless steel 1362636
ASG 732 25 A2 1.25 mm 20 mm 25 mm Stainless steel 1362638
ASG 732 30 A2 1.5 mm 25 mm 30 mm Stainless steel 1362640
ASG 732 36 A2 1.5 mm 30 mm 36 mm Stainless steel 1362642
ASG 732 44 A2 1.5 mm 36 mm 44 mm Stainless steel 1362644
ASG 732 53 A2 1.5 mm 44 mm 53 mm Stainless steel 1362646
ASG 732 63 A2 1.5 mm 53 mm 63 mm Stainless steel 1362648
Downloads

Download

Download
Download

EU declaration of conformity ASG 732 7 A2 / 1362624 , 0.10MB , pdf
Download

ASG 732 7 A2 / 1362624
Download