Single frame BRK

Item no. 6121104 | EAN 4012196734986

Product description
Product description
Frame for Modul 45 locking connection (to accept the support plate for Keystone modules).
Technical data

Technical data

Antibacterial treatment no
Anzahl der Einheiten vertikal 1
Colour Pure white; RAL 9010
Concealed no
Depth 28 mm
Dimension 66x80x28
Einbaubreite 45 mm
Fastening type Clamp fastening
Flush-mounted version no
Halogen-free yes
Height 80 mm
Hinged cover no
Installation height 45 mm
Material Polycarbonate/Acrylnitrile-butadiene-styrene
Mounting direction Horizontal and vertical
Number of units 1
Number of units, horizontal 1
Protection rating IP20
Suitable for built-in installations no
Suitable for device installation ducts yes
Suitable for flush-mounted installations no
Suitable for underfloor duct socket no
Surface version Matt
Text field/inscription field no
Transparent no
Width 66 mm
With mounting frame no
All types

All types

Types Item no.
BRK CF1 M45 cws 6121102
BRK CF1 M45 rws 6121104
BRK CF1 M45 agr 6121106
Downloads

Download

No invitation to tender text is available for this product.