Siko nail

Item no. 3366162 | EAN 4012195294436

2 mm
Product description
Product description
Hardened steel, blue tempered, with polyethylene safety head.
Technical data

Technical data

Dimension 2x16mm
Dimension d 2 mm
Dimension L 16 mm
Hardened yes
Head shape Rounded head
Length 16 mm
Material Steel
Screw nail version no
Shank diameter 2 mm
Surface Bright
Version for Siko
All types

All types

Types Length Shank diameter Item no.
511 12 12 mm 2 mm 3366111
511 16 16 mm 2 mm 3366162
511 23 23 mm 2 mm 3366235
511 30 30 mm 2 mm 3366308
511 40 40 mm 2 mm 3366405
Downloads

Download

511 16 / 3366162
Download