Sheet steel trunking cover, 50 mm system opening

Item no. 6279880 | EAN 4012195680925

6279880 / GS-OT50RW
2000 mm
Pure white; RAL 9010
Product description
Product description
Sheet steel cover for closing the GS device installation trunking.
Sheet steel version.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 1,0607 kg CO2e / 1 Meter
Colour Pure white; RAL 9010
Cover mounting type Internal
Dimension 12x45x2000
Halogen-free yes
Height 12 mm
Length 2000 mm
Material Steel
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Protection rating IP30
Protection rating IK code IK10
Protective film yes
Version for Smooth
Width 45 mm
All types

All types

Types Length Colour Item no.
GS-OT50RW 2000 mm Pure white; RAL 9010 6279880
Downloads

Download

EU declaration of conformity GS-OT50RW / 6279880 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.