Sheet steel flat angle cover

Item no. 6279860 | EAN 4012195695936

6279860 / GS-OTFRW
76.5 mm
Product description
Product description
Cover for closing the flat angle of the Rapid 80 GS device installation trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 1,7173 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Cover mounting type Internal
Dimension 12x76,5x400
Halogen-free yes
Height 12 mm
Length 400 mm
Material Steel
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Protection rating IP30
Protection rating IK code IK10
Protective film yes
Version for Smooth
Width 76,5 mm
All types

All types

Types Width Item no.
GS-OTFRW 76.5 mm 6279860
Downloads

Download

EU declaration of conformity GS-OTFRW / 6279860 , 0.10MB , pdf
Download
REACH Declaration of conformity GS-OTFRW / 6279860 , 0.12MB , pdf
RoHS Declaration of conformity GS-OTFRW / 6279860 , 0.13MB , pdf

No invitation to tender text is available for this product.