Series pressure clip, light grey

Item no. 2250071 | EAN 4012195221296

Light grey; RAL 7035
Product description
Product description
Universal clip for the single fastening of cables and pipes, all sizes can be seamlessly expanded among each other, with adhesive foot, slot and for screwing to M6 thread.
To stick the polyamide clips to masonry and concrete, use Impu-Fix ribbon conductor quick adhesive, type 509.
*Sizes 3–7 are not suitable for nail guns.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Clamping range D, max. 7 mm
Clamping range D, min. 3 mm
CO2 Footprint (GWP) Cradle-to-Gate 0,0136 kg CO₂e / 1 Piece
Colour Light grey; RAL 7035
Dimension 3-7mm
Dimension A 14,5 mm
Dimension d max. 7 mm
Dimension d min. 3 mm
Dimension F 6 mm
Dimension H1 7,5 mm
Dimension H2 15,5 mm
Dimension H3 19,5 mm
Expandable yes
Fastening type Screw hole
Halogen-free yes
Impact-resistant no
Material Polyamide
Number of cables/pipes 1
All types

All types

Types Clamping range D, min. Clamping range D, max. Colour Item no.
2037 3-7 LGR 3 mm 7 mm Light grey; RAL 7035 2250071
2037 6-13 LGR 6 mm 13 mm Light grey; RAL 7035 2250136
2037 12-20 LGR 12 mm 20 mm Light grey; RAL 7035 2250209
2037 16-24 LGR 16 mm 24 mm Light grey; RAL 7035 2250241
2037 18-30 LGR 18 mm 30 mm Light grey; RAL 7035 2250306
2037 27-43 LGR 27 mm 43 mm Light grey; RAL 7035 2250438
Downloads

Download

EU declaration of conformity 2037 3-7 LGR / 2250071 , 0.10MB , pdf
Download

2037 3-7 LGR / 2250071
Download