Screw plug, PG thread

Item no. 2033488 | EAN 4012195170778

Product description
Product description
Screw plug in accordance with DIN 46320, with PG thread to DIN 40430. Protection rating IP54, IP68 (5 bar/1h) possible in conjunction with sealing ring type 171.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Thread Pg
  • Protection rating IP 54
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,078 kg CO₂e / 1 Piece
Colour Light grey; RAL 7035
Dimension PG48
Dimension D 73 mm
Dimension L 12 mm
explosion-proof no
Fibre-glass reinforced no
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Impact-resistant yes
Material Polystyrene
Nominal thread size metric/PG 48
Protection rating IP54
Thread Pg 48
Thread increase 1,59 mm
Thread type PG
Unstable torque 5 Nm
All types

All types

Types Thread Item no.
108 PG 7 Pg 7 2033070
108 PG 9 Pg 9 2033097
108 PG11 Pg 11 2033119
108 PG13.5 Pg 13,5 2033135
108 PG16 Pg 16 2033151
108 PG21 Pg 21 2033216
108 PG29 Pg 29 2033291
108 PG36 Pg 36 2033364
108 PG42 Pg 42 2033429
108 PG48 Pg 48 2033488
Downloads

Download

EU declaration of conformity 108 PG48 / 2033488 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,
REACH Declaration of conformity 108 PG48 / 2033488 , 0.12MB , pdf
RoHS Declaration of conformity 108 PG48 / 2033488 , 0.12MB , pdf

108 PG48 / 2033488
Download