Screw plug, PG thread

Item no. 2090139 | EAN 4012195194118

Product description
Product description
Screw plug N in accordance with DIN 46320, with PG thread to DIN 40430.

In conjunction with sealing ring, types 107, 170 or 171, protection rating IP68 (5 bar/1 hr).

Sealing ring not contained in the scope of delivery.

* Prices according to DEL notation.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Thread Pg
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0243 kg CO₂e / 1 Piece
Dimension PG13,5
Dimension D 22 mm
Dimension L 6,5 mm
explosion-proof no
Fibre-glass reinforced no
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Impact-resistant no
Material Brass
Nominal thread size metric/PG 13,5
Protection rating IP68
Surface Nickel-plated
Thread Pg 13,5
Thread increase 1,41 mm
Thread type PG
All types

All types

Types Thread Item no.
168 MS PG 7 Pg 7 2090074
168 MS PG 9 Pg 9 2090090
168 MS PG11 Pg 11 2090112
168 MS PG13 Pg 13,5 2090139
168 MS PG16 Pg 16 2090163
168 MS PG21 Pg 21 2090201
168 MS PG29 Pg 29 2090295
168 MS PG36 Pg 36 2090368
168 MS PG42 Pg 42 2090422
168 MS PG48 Pg 48 2090481
Downloads

Download

EU declaration of conformity 168 MS PG13 / 2090139 , 0.10MB , pdf
Download

168 MS PG13 / 2090139
Download