Screw plug, metric thread

Item no. 2090538 | EAN 4012195471790

Product description
Product description
Screw plug N in accordance with DIN 46320, with metric thread to DIN EN 60423 or ISO 68.

In conjunction with sealing ring, types 107, 170 or 171, protection rating IP68 (5 bar/1 hr).

Sealing ring not contained in the scope of delivery.

* Prices according to DEL notation.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Thread metric
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0126 kg CO₂e / 1 Piece
Dimension M16
Dimension D 18 mm
Dimension L 6 mm
explosion-proof no
Fibre-glass reinforced no
For Ex zone dust Without
For Ex zone gas Without
Halogen-free no
Height 9 mm
Impact-resistant no
Length 18 mm
Material Brass
Nominal thread size metric/PG 16
Protection rating IP68
Surface Nickel-plated
Thread M16 x 1,5
Thread increase 1,5 mm
Thread type Metric
Width 18 mm
All types

All types

Types Thread Item no.
168 MS M12 M12 x 1,5 2090511
168 MS M16 M16 x 1,5 2090538
168 MS M20 M20 x 1,5 2090546
168 MS M25 M25 x 1,5 2090554
168 MS M32 M32 x 1,5 2090562
168 MS M40 M40 x 1,5 2090570
168 MS M50 M50 x 1,5 2090589
168 MS M63 M63 x 1,5 2090597
Downloads

Download

EU declaration of conformity 168 MS M16 / 2090538 , 0.10MB , pdf
Download

168 MS M16 / 2090538
Download