Screw-in nipple, metric thread, with perforation membrane

Item no. 2032388 | EAN 4012195481812

Product description
Product description
With perforation membranes, the opening D is pre-marked, but closed.
Grip seal to screw into metric thread to IEC 423.
With self-sealing cone at the end of the thread, therefore no connection thread sealing ring required.
Protection rating achievable with careful mounting: IP54.
With perforation membranes, the opening D is pre-marked, but closed.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 54
  • Thread metric
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0343 kg CO₂e / 1 Piece
Colour Light grey; RAL 7035
Dimension M40
Dimension D 16 mm
Dimension E 48 mm
Dimension L1 16 mm
Dimension L2 8 mm
Halogen-free yes
Material Polyethylene
Protection rating IP54
Size M40
Thread length 16 mm
WAF 44
All types

All types

Types Size Item no.
90 M12 GE M12 2032378
90 M16 GE M16 2032380
90 M20 GE M20 2032382
90 M25 GE M25 2032384
90 M32 GE M32 2032386
90 M40 GE M40 2032388
Downloads

Download

90 M40 GE / 2032388
Download