RWEB 160 FT SO reducing bracket/end closure plate

Item no. 7195362 | EAN 4012196204533

110 mm
Product description
Product description
Reducer/stop-end for cable trays with side height 110 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour zinc
Dimension 110x600
Dimension B 600 mm
Height 4,33 in
Height 110 mm
Maintain electrical functions no
Material Steel
Plate thickness 1 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised 85 µm
Wide-span version no
Width 23,62 in
Width 600 mm
All types

All types

Types Width Height Item no.
RWEB 110 FT SO 100 mm 110 mm 7195351
RWEB 130 FT SO 300 mm 110 mm 7195355
RWEB 140 FT SO 400 mm 110 mm 7195356
RWEB 160 FT SO 600 mm 110 mm 7195362
Downloads

Download

EU declaration of conformity RWEB 160 FT SO / 7195362 , 0.11MB , pdf
Download

Download

RWEB 160 FT SO / 7195362
Download