Reducer/stop-end 110 FS

Item no. 7111201 | EAN 4012195995500

110 mm
Product description
Product description
Reducer/stop-end for cable trays with side height 110 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,9253 kg CO2e / 1 Piece
Colour zinc
Dimension 110x150
Dimension B 150 mm
Height 110 mm
Height 4 in
Maintain electrical functions no
Material Steel
Plate thickness 1 mm
Rustproof steel, pickled no
Surface Strip galvanized
Wide-span version no
Width 150 mm
All types

All types

Types Width Height Item no.
RWEB 110 FS 100 mm 110 mm 7111096
RWEB 115 FS 150 mm 110 mm 7111201
RWEB 120 FS 200 mm 110 mm 7111207
RWEB 130 FS 300 mm 110 mm 7111304
RWEB 140 FS 400 mm 110 mm 7111428
RWEB 150 FS 500 mm 110 mm 7111509
RWEB 160 FS 600 mm 110 mm 7111740
Downloads

Download

EU declaration of conformity RWEB 115 FS / 7111201 , 0.11MB , pdf
Download

Download
Download

RWEB 115 FS / 7111201
Download