- Product description
-
Product descriptionFlame-resistant, flush-mounted clip to accept metric steel armoured pipes and heavy-duty insulating pipes, as well as Quick-Pipe® electrical installation pipes. Universal fastening options on walls and ceilings, both in indoor and protected outdoor areas. With slot for side alignment during mounting with wood screw or knock-in anchor. Toolless pipe mounting. Can also be arranged with OBO Multi-Quick or proQuick clip. M16 - M32 size can be screwed onto M6 thread. Recommended fastening spacing 50–60 cm, for max. extraction values F at a room temperature of 20 °C, see the table.
-
- Technical data
-
Technical data
Closed no Colour Stone grey; RAL 7030 Dimension M25 Dimension A 36,3 mm Dimension B 16 mm Dimension C 17,5 mm Dimension D 24,3 mm Dimension E 12 mm Dimension F 4,2 mm Dimension h 10 mm Dimension H 34 mm Expandable yes Fastening type Screw hole Flame-resistant Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 750°C Halogen-free yes Material Polypropylene Nominal size M25 Number of cables/pipes 1 Pull-out value 90 N UV-resistant no With inlay no - All types
- Downloads
-
Data sheet 2955 F M25 STGR / 2149315 , 0.22MB , pdfBrochure Quick Pipe , 1.44MB , pdfEU declaration of conformity 2955 F M25 STGR / 2149315 , 0.11MB , pdfUK Declaration of Conformity 2955 F M25 STGR / 2149315 , 0.10MB , pdfREACH Declaration of conformity 2955 F M25 STGR / 2149315 , 0.12MB , pdfRoHS Declaration of conformity 2955 F M25 STGR / 2149315 , 0.12MB , pdfLabel approval VDE symbol approval, Quick clip , 0.28MB , pdf
English