PV CombiController V25, plug-in arrester, type 1+2

Item no. 5097065 | EAN 4012195708896

5097065 / V25-B+C 0-450PV
1
385 V
IP20
Product description
Product description
CombiController upper part - type 1+2, combination arrester for photovoltaic systems

• For surge protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Arresting capacity to 7 kA (10/350) and 50 kA (8/20) per pole
• Low DC voltage protection level: < 1.5 kV per pole (Y circuit: 3.0 kV and Voc max = 900 V DC)
• Plug-in arrester with thermodynamic cut-off unit and visual function display
• Encapsulated, zinc oxide varistor arrester for use in distributor housings
• High current carrying capacity with long lifespan

Application: PV systems with lightning protection system
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Combination protection device made of type 1 and type 2
  • Transition from LPZ 0 to LPZ 2
  • Installation electrotechnical expertise
Technical data

Technical data

Blow-out no
CO2 Footprint (GWP) Cradle-to-Gate 0,169 kg CO2e / 1 Piece
Dimension 450V DC
Lightning protection zone LPZ 0→2
Lightning surge current (10/350 μs) 7 kA
Max. mains-side overcurrent protection 160
Maximum back-up fuse 160 A
Maximum continuous voltage AC 385 V
Maximum continuous voltage DC 450 V
Maximum discharge current (8/20 μs) 50 kA
Nominal discharge current (8/20 µs) 30 kA
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Pole version 1
Protection rating IP20
Remote signalling no
Response time <25 ns
Signalling on device Visual
SPD to EN 61643-11 Type 1+2
SPD to IEC 61643-1 Class I+II
Version for 1-pole, PV upper part with Y base to 900 V DC
All types

All types

Types Pole version Maximum continuous voltage AC Protection rating Item no.
V25-B+C 0-450PV 1 385 V IP20 5097065
Downloads

Download

Download
Download

EU declaration of conformity V25-B+C 0-450PV / 5097065 , 0.10MB , pdf
Download

Download
Download

No invitation to tender text is available for this product.